Publish your products
InsulBase Polyiso Insulation

InsulBase Polyiso Insulation

InsulBase is a rigid-roof insulation panel composed of a closed-cell polyisocyanurate foam core bonded on each side to glass-reinforced felt (GRF). ReadyFlash® Technology is a standard feature of InsulBase Polyiso that allows the contractor to manipulate flash-off times by choosing which side of the insulation board to apply membrane adhesives. ReadyFlash features a dark glass-reinforced felt (GRF) on one side of the insulation board and a light glass-reinforced felt on the other. 

  • Increases surface temperature of the dark facer up to 25ºF above ambient temperature and provides up to 30% faster adhesive flash-off.
  • Decreases surface temperature of the light facer up to 5ºF below ambient temperature.

Features and Benefits

  • InsulBase polyiso insulation provides the highest R-value per inch of commercially available insulation products 
  • Zero ozone-depleting components, HFC- and HCFC-free formulation
  • Approved for direct application to steel decks

Specification
  • Panel Characteristics

    • Available in 4' x 4' (1220 mm x 1220 mm) and 4' x 8' (1220 mm x 2440 mm) panels in thickness of ½" (13 mm) to 4.5" (115 mm)
    • Available in 4' x 12' (1220 mm x 3660 mm) panels in the following thickness: 1.5", 1.75", 2.0", 2.2", 2.5", 2.6", 3.0", 3.3", and 3.5"Applications
    • Single-Ply Roof Systems (Ballasted, Mechanically Attached, Fully Adhered)

    Codes and Compliances

    • ASTM C1289, Type II, Class 1, Grade 2 (20 psi), Grade 3 (25 psi)
    • International Building Code (IBC) Section 2603»UL Standard 790, 263 and 1256: Component of Class A Roof Systems (refer to UL Roof Materials’ system directory)
    • FM Standards 4450/4470: Class 1 approval for steel roof-deck constructions (refer to FM RoofNavSM)»California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1418
    • Third-party certification with the PIMA Quality Mark for Long-Term Thermal Resistance (LTTR) values
    • CAN/ULC S704, Type 2, Class 3 (20PSI), Type 3, Class 3 (25PSI)
    • Florida Building Code Approval»CDPH compliant for maximum allowable concentrations of target VOCs

    Carlisle SynTec Systems’ focus has always been innovation – Innovation to solve problems, improve performance, reduce labor, and above all, improve sustainability. Carlisle is committed to driving sustainable and efficient processes in the design and manufacturing of our products.

    • Zero ozone-depleting components, HFC- and HCFC-free formulation»CDPH Compliant for maximum allowable concentrations of target VOCs
    • Up to 56.9% recycled content by weight (36.6% post-consumer/20.3% pre-consumer)
    • Contributes to LEED® and Green Globes certification requirements
    • End-of-life jobsite disposal options available for re-use/re-purposing
    • Carlisle Polyiso Roof Insulation and HD Cover Board EPDs available
    • PIMA Quality MarkCM Certification Program participant for Long-Term Thermal R-values (LTTR)»Highest R-value per inch providing maximum energy savings and CO2emissions avoidance

    Polyiso Eco Ready (Optional)

    • 5% bio-content option available (for 2.0" and 2.6" thicknesses)
    • Contributes to carbon reduction initiatives via mass balance approach under ISCC PLUS compliance
Technical specification
  • Unique ref.insulbase-polyiso-insulation
  • Product familyRoofing-Products
  • Product groupInsulation
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Material mainPolyisocyanurate PIR
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationRoof
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_31_28_65
  • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam insulation
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11
  • OmniClass TitleSlab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States