Publish your products
SecurShield RapidLock Polyiso Insulation

SecurShield RapidLock Polyiso Insulation

Carlisle’s RapidLock (RL) Roofing System is a revolutionary membrane attachment method that provides a fully adhered system without the use of adhesives. RapidLock is a hook and loop attachment system powered by VELCRO® Brand Securable Solutions. Carlisle’s insulation boards act as the hook while the FleeceBACK membranes act as the loop, creating the industry’s first adhesive less, fully-adhered attachment system. Carlisle’s SecurShield RapidLock Polyiso is a rigid roof insulation panel composed of a closed-cell polyisocyanurate foam core bonded on each side to coated glass facers (CGF). RapidLock provides a fully-adhered roofing system without VOCs or Installation Temperature Restrictions.

Features and Benefits

  • Allows for adhesiveless membrane attachment
  • Premium facer improves fire resistance, moisture resistance and dimensional stability.
  • Zero ozone-depleting components, CGC-free and HCFC-free.
  • Approved for direct application to steel decks
Specification
  • Panel Characteristics

    • Panel size: 4' x 8' (1220 mm x 2440 mm)
    • Weight: 0.397 lbs/sq. ft.; 12.7 lbs (5.77 kg) per 4' x 8' panel»R-Value = 5.7 per inch
    • Panel thickness: 2" and 2.6"

    SecurShield Codes and Compliances

    • ASTM C1289, Type II, Class 2, Grade 2 (20 psi)
    • International Building Code (IBC) Section 2603
    • UL Standard 790, 263 and 1256: Component of Class A Roof Systems (refer to UL Roof Materials’ system directory)
    • FM Standards 4450/4470: Class 1 approval for steel roof-deck constructions (refer to FM RoofNavSM)
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1418
    • Third-party certification with the PIMA Quality Mark for Long-Term Thermal Resistance (LTTR) values
    • CAN/ULC S704, Type 2 & 3, Class 2
    • Florida Building Code Approval
Technical specification
  • Unique ref.securshield-rapidlock-polyiso-insulation
  • Product familyRoofing-Products
  • Product groupInsulation
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Material mainPolyisocyanurate PIR
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationRoof
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_31_28_65
  • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam insulation
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11
  • OmniClass TitleSlab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States