Publish your products
SecurShield HD Composite Polyiso Insulation
SecurShield HD Composite Polyiso Insulation

    SecurShield HD Composite Polyiso Insulation

    SecurShield HD Composite is a unique composite insulation panel comprised of ½" high-density polyiso cover board laminated to SecurShield rigid polyiso roof insulation. This product is ideal for commercial roofing projects that require high thermal efficiency combined with maximum durability in both new construction and retrofit applications. SecurShield HD Composite is approved for use in assemblies meeting FM's Very Severe Hail (VSH) Classification.

    Features and Benefits

    • SecurShield HD Composite is produced on-line creating a single component solution that eliminates the need for cover boards, reduces inter-ply adhesives and saves labor»Achieves Factory Mutual's (FM) Very Severe Hail (VSH) rating
    • Superior wind uplift performance: Achieves an FM 1-90 approval rating with only 6 fasteners
    • FM uplift approval ratings up to 300psf over steel deck

    Specification
    • Panel Characteristics

      • Panel Sizes: 47.5" x 95.5" (1206 mm x 2425 mm) and 47.5" x 47.5" (1206 mm x 1206 mm)
      • Panel Thickness: 1.5, 1.8, 2.0, 2.5, 3.0, 3.5, 3.6, 4.0

      Code and Compliances 

      • Coverboard-SecurShield HD: ASTM C 1289 Type II, Class 4, Grade 1 (109 psi max)
      • Base Insulation-SecurShield: ASTM C 1289 Type II, Class 2, Grade 2 (20 psi)
      • International Building Code (IBC) Chapter 26
      • UL Standard 790, 263 and 1256: Component of Class A Roof Systems (refer to UL Roof Materials' system directory)
      • FM Standards 4450/4470: Class 1 approval for steel roof-deck constructions (refer to FM RoofNav) 
      • Coverboard-SecurShield HD: CAN/ULC S704, Type 3, Class 2 
      • Base Insulation-SecurShield: CAN/ULC S704 Type 2, Class 2 
      • Florida Building Code Approval
      • Miami-Dade County Product Control Approved

      Carlisle SynTec Systems’ focus has always been innovation - Innovation to solve problems, improve performance, reduce labor, and above all, improve sustainability. Carlisle is committed to driving sustainable and efficient processes in the design and manufacturing of our products. 

      • Highest R-value per inch providing maximum energy savings and CO2 emissions avoidance
      • PIMA Quality Mark(CM) Certification Program participant for Long-Term Thermal R-values (LTTR)
      • CDPH Compliant for maximum allowable concentrations of target VOCs
      • Carlisle Polyiso Roof Insulation and HD Cover Board EPDs available
      • Contributes to LEED and Green Globes certification requirements
      • End-of-life jobsite disposal options are available for re-use/re-purposing 
      • HFC- and HCFC-free formulation
    Technical specification
    • Unique ref.securshield-hd-composite-polyiso-insulation
    • Product familyRoofing-Products
    • Product groupInsulation
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainPolyisocyanurate PIR
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationRoof
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodePr_25_71_63_66
    • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam boards
    • CSI MasterFormat 2014 Code07 21 13.13
    • CSI MasterFormat 2014 TitleFoam Board Insulation
    • OmniClass Number23-13 25 19 11
    • OmniClass TitleSlab and Board Thermal Insulation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States