Publish your products
SecurShield HD RapidLock Polyiso Insulation
SecurShield HD RapidLock Polyiso Insulation
SecurShield HD RapidLock Polyiso Insulation

    SecurShield HD RapidLock Polyiso Insulation

    Carlisle’s RapidLock (RL) Roofing System is a revolutionary membrane attachment method that provides a fully adhered system without the use of adhesives. RapidLock is a hook and loop attachment system powered by VELCRO® Brand Securable Solutions. Carlisle’s insulation boards act as the hook while the FleeceBACK membranes act as the loop, creating the industry’s first adhesive less, fully-adhered attachment system. Carlisle’s SecurShield HD RapidLock Polyiso is a rigid roof insulation panel composed of a high-density, closed-cell polyisocyanurate foam core laminated to a premium-performance, coated glass mat facer (CGF). RapidLock provides a fully-adhered roofing system without VOCs or installation temperature restrictions.

    Features and Benefits

    • Allows for adhesiveless membrane attachment
    • Exceptional protection against hail, rooftop traffic, mold, and moisture
    • ASTM C1289, Type II, Class 4, Grade 1 (109 psi max.)
    Specification
    • Panel Characteristics

      • Panel size: 4' x 8' (1220 mm x 2440 mm)
      • Panel thickness: ½" (13 mm)
      • Weight: 0.384 lbs/sq. ft.; 12.3 lbs (5.58 kg) per 4' x 8' panel

      Codes and Compliances

      • ASTM C1289, Type II, Class 4, Grade 1 (109 psi max.)
      • International Building Code (IBC) Section 2603
      • UL Standard 790, 263 and 1256: Component of Class A Roof Systems (refer to UL Roof Materials’ system directory)
      • FM Standards 4450/4470: Class 1 approval for steel roof-deck constructions (refer to FM RoofNav)
      • California Codes of Regulations, Title 24, Insulation Quality Standard License #TI-1418»CAN/ULC S704, Type 3, Class 2
      • Florida Building Code Approval

    Technical specification
    • Unique ref.securshield-hd-rapidlock-polyiso-insulation
    • Product familyRoofing-Products
    • Product groupInsulation
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainPolyisocyanurate PIR
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationRoof
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodePr_25_31_28_65
    • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam insulation
    • CSI MasterFormat 2014 Code07 21 13.13
    • CSI MasterFormat 2014 TitleFoam Board Insulation
    • OmniClass Number23-13 25 19 11
    • OmniClass TitleSlab and Board Thermal Insulation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States