Publish your products
SecurShield Polyiso Insulation

SecurShield Polyiso Insulation

SecurShield Polyiso is a rigid roof insulation panel composed of a closed cell polyisocyanurate foam core bonded during the manufacturing process to premium performance coated-glass facers (CGF). ReadyFlash®Technology is a standard feature of SecurShield Polyiso that allows the contractor to manipulate flash-off times by choosing which side of the insulation board to apply membrane adhesives. ReadyFlash features a dark coated-glass facer (CGF) on one side of the insulation board and a light coated-glass facer on the other. Utilizing the sun’s energy, the dark facer accelerates adhesive flash-off while the light facer slows it down.

Features and Benefits

  • Achieves a UL Class A combustible deck rating at a 1" thickness without the use of a fire-rated slip sheet or the presence of a gypsum coverboard – *Maximum roof slope - ½":12"
  • Premium facer improves fire resistance, moisture resistance and dimensional stability
  • Superior bond to the foam core enhances wind-uplift performance
  • Highest R-value per inch of commercially available insulation
Specification
  • Panel Characteristics

    • Available in 4' x 4' (1220 mm x 1220 mm) and 4' x 8' (1220 mm x 2440 mm) panels in thickness of ½" (13 mm) to 4.0" (102 mm)

    Codes and Compliances

    • ASTM C1289, Type II, Class 2, Grade 2 (20 psi), Grade 3 (25 psi)
    • International Building Code (IBC) Section 2603»UL Standard 790, 263 and 1256: Component of Class A Roof Systems (refer to UL Roof Materials’ system directory)
    • FM® Standards 4450/4470: Class 1 approval for steel roof-deck constructions (refer to FM RoofNavSM)
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1418»CAN/ULC S704, Type 2, Class 3 (20PSI), Type 3, Class 3 (25PSI)
    • Florida Building Code Approval
    • NOTE: Please be aware the Federal Specification HH-I-1972/GEN has been replaced.

    Carlisle SynTec Systems’ focus has always been innovation – Innovation to solve problems, improve performance, reduce labor, and above all, improve sustainability. Carlisle is committed to driving sustainable and efficient processes in the design and manufacturing of our products.

    • Zero ozone-depleting components, HFC- and HCFC-free formulation»CDPH Compliant for maximum allowable concentrations of target VOCs
    • Up to 56.9% recycled content by weight (36.6% post-consumer/20.3% pre-consumer)
    • Contributes to LEED® and Green Globes certification requirements
    • End-of-life jobsite disposal options available for re-use/re-purposing
    • Carlisle Polyiso Roof Insulation and HD Cover Board EPDs available
    • PIMA Quality MarkCM Certification Program participant for Long-Term Thermal R-values (LTTR)»Highest R-value per inch providing maximum energy savings and CO2emissions avoidance

    Polyiso Eco Ready (Optional)

    • 5% bio-content option available (for 2.0" and 2.6" thicknesses)
    • Contributes to carbon reduction initiatives via mass balance approach under ISCC PLUS compliance

Technical specification
  • Unique ref.securshield-polyiso-insulation
  • Product familyRoofing-Products
  • Product groupInsulation
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationRoof
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_66
  • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11
  • OmniClass TitleSlab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States