Publish your products
Alhambra - Faux Tin Ceiling Tile - #217

Alhambra - Faux Tin Ceiling Tile - #217

Alhambra 217 – Decorative PVC Ceiling Panel, 24 x 24 in.

Alhambra 217 is a decorative PVC ceiling panel featuring a symmetrical, deeply embossed pattern influenced by traditional ornamental ceiling designs. A central rosette anchors the composition, surrounded by flowing scrollwork, raised detailing and subtle leaf forms extending toward each corner.

The 12 mm relief creates noticeable depth across the ceiling surface, allowing the pattern to respond to changes in lighting and viewing angle. A broad selection of available finishes makes the design suitable for both traditional interiors and more contemporary spaces where a decorative ceiling is intended to become an architectural feature.

Manufactured from lightweight, fire-rated PVC, Alhambra provides the visual character associated with pressed metal ceilings without the weight, corrosion concerns or acoustic qualities of metal.

The 24 x 24 in. panels can be installed directly over a suitable flat substrate using adhesive or placed into a standard suspended ceiling grid. The pattern is also compatible with 24 x 48 in. grid configurations. Panels can be trimmed on site with scissors, simplifying cuts around perimeter conditions and ceiling fixtures.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Compatible grid configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 12 mm (0.47 in.)
  • Installation: Glue-up or suspended/drop-in ceiling grid
  • Lightweight construction
  • Fire-rated material
  • Corrosion resistant
  • Can be field-cut with scissors
  • Available in multiple finishes

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 217 Alhambra
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Panel Dimensions: 24 x 24 in.
    Compatible Grid Configuration: 24 x 24 in. and 24 x 48 in.
    Coverage: 4 sq. ft. per 24 x 24 in. panel; 8 sq. ft. per 24 x 48 in. configuration
    Pattern Repeat: 24 in.
    Relief Depth: 12 mm (0.47 in.)
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Weight: 6–12 oz.
    Design Style: Art Deco / Ornamental
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Standard grid systems; 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in a range of factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Minor variations in color and shade may occur between manufacturing batches. Samples should be reviewed when finish consistency is important to the project.

Technical specification
  • Unique ref.alhambra-faux-tin-ceiling-tile-217
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit