Publish your products
Cambridge - Faux Tin Ceiling Tile - #DCT 06

Cambridge - Faux Tin Ceiling Tile - #DCT 06

Cambridge DCT 06 – Decorative PVC Ceiling Panel, 24 x 24 in.

Cambridge DCT 06 is a decorative PVC ceiling panel built around a clean, recessed central field framed by raised geometric detailing. A defined square border and small pearl-style perimeter detail give the panel its architectural character without creating an overly elaborate ceiling pattern.

The broad center provides visual relief from the surrounding ornamentation and makes Cambridge particularly well suited to interiors where a traditional ceiling treatment is desired without competing with other architectural features in the space. When installed across a larger ceiling area, the repeating square format creates an orderly, structured appearance.

Manufactured from lightweight PVC, Cambridge recreates the appearance of a pressed tin ceiling while avoiding the weight, corrosion and metallic echo associated with traditional metal panels.

Each panel measures 24 x 24 in. and can be installed as a direct glue-up application over an appropriate flat substrate or used within a suspended ceiling grid. The lightweight material can be cut with scissors for perimeter adjustments and fitting around ceiling fixtures.

Cambridge is available in White Matte, Antique White and Antique Copper finishes.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Installation: Glue-up or suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Available finishes: White Matte, Antique White and Antique Copper

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: DCT06-25 Cambridge
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage: 4 sq. ft. per panel
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 7/16 in.
    Panel Weight: 6 oz.
    Design Style: Traditional / Roman
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Field Cutting: Panels can be trimmed with scissors
    Accessories: Glue-up accessories and grid covers available

    Project Planning:
    Allow approximately 15% additional material when calculating project quantities to accommodate perimeter cuts, installation waste and future replacement needs.

    Finish Variation:
    Color and shade may vary between manufacturing batches. For projects where finish consistency is important, sufficient material should be ordered from the same production batch whenever possible.

Technical specification
  • Unique ref.cambridge-faux-tin-ceiling-tile-dct-06
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit