Publish your products
Wrought Iron - Faux Tin Ceiling Tile - Glue up - #205

Wrought Iron - Faux Tin Ceiling Tile - Glue up - #205

Wrought Iron 205 – Decorative PVC Glue-Up Ceiling Panel, 24 x 24 in.

Wrought Iron 205 is a decorative PVC ceiling panel featuring an ornamental pattern inspired by traditional wrought-iron architectural detailing. Repeating forms reminiscent of decorative fence and railing finials give the surface a structured, historic character while maintaining a consistent geometric rhythm across the ceiling.

The design uses a 12 in. pattern repeat within each 24 x 24 in. panel, creating a denser arrangement of decorative elements than patterns based on a single full-panel motif. When installed across a larger area, the smaller repeat allows the ornament to continue naturally from panel to panel and creates a richly detailed ceiling surface.

With a relief depth of 8 mm (0.31 in.), the raised pattern provides visible dimensionality and shadow without projecting heavily from the ceiling plane. Different finish options can further emphasize the relief and alter the overall character of the installation.

The wrought-iron-inspired geometry makes the panel particularly appropriate for traditional, historic, Victorian, French-inspired and eclectic interiors, as well as hospitality, restaurant, retail and residential environments where architectural ornament is part of the design concept.

Manufactured from lightweight PVC, Wrought Iron provides the visual character of decorative metalwork and pressed-metal ceilings without the weight or corrosion associated with traditional metal materials.

Each 24 x 24 in. panel is designed for direct glue-up installation over an appropriate substrate and can be trimmed with scissors on site to accommodate perimeter conditions and ceiling fixtures.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Pattern repeat: 12 in.
  • Design depth: 8 mm (0.31 in.)
  • Design character: Wrought-iron-inspired ornamental pattern
  • Installation: Direct glue-up
  • Available in multiple decorative finishes
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative metal-inspired appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 205 Wrought Iron
    Product Type: Decorative Glue-Up Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Pattern Repeat: 12 in.
    Relief Depth: 8 mm (0.31 in.)
    Panel Weight: 6 oz.
    Design Style: Traditional
    Design Character: Wrought-iron-inspired ornamental pattern with repeating architectural motifs
    Paintable: Yes; compatible with water-based paints
    Installation Method: Direct glue-up using Instant Grab #310 or compatible adhesive
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up installation accessories available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.wrought-iron-faux-tin-ceiling-tile-glue-up-205
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit