Publish your products
Rhine Valley - Faux Tin - Coffered Drop Ceiling Tiles - #VC02

Rhine Valley - Faux Tin - Coffered Drop Ceiling Tiles - #VC02

Rhine Valley VC 02 – Decorative Coffered PVC Ceiling Panel

Rhine Valley VC 02 is a deeply profiled decorative ceiling panel designed specifically for suspended grid applications. Its coffered form rises above the plane of the ceiling grid, creating pronounced architectural depth and a more dimensional ceiling surface.

With a 35 mm (1.38 in.) design depth, Rhine Valley has one of the more substantial profiles within the decorative PVC ceiling range. The deeper relief creates strong transitions between raised and recessed areas, producing noticeable shadow lines that change with the direction and intensity of lighting.

The 24 in. repeating pattern provides a structured appearance across larger ceiling areas and can be incorporated into both 24 x 24 in. and 24 x 48 in. grid configurations. The pronounced coffered profile makes the panel particularly appropriate for interiors where the ceiling is intended to become a significant architectural feature.

Manufactured from lightweight PVC, Rhine Valley provides the visual character associated with dimensional pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin.

The panel is designed for drop-in installation in compatible suspended ceiling systems. Its lightweight construction simplifies handling, while the PVC material can be trimmed with scissors on site where adjustments are required around perimeter conditions and ceiling fixtures.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 35 mm (1.38 in.)
  • Profile: Deep coffered / raised center
  • Installation: Suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance
  • Suitable for residential and commercial interiors

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: VC02 Rhine Valley
    Product Type: Decorative Coffered Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Compatible Grid Configuration: 24 x 24 in. and 24 x 48 in.
    Coverage: 4 sq. ft. per 24 x 24 in. panel; 8 sq. ft. per 24 x 48 in. configuration
    Pattern Repeat: 24 in.
    Relief Depth: 35 mm (1.38 in.)
    Panel Weight: 9–18 oz.
    Profile: Deep Coffered / Raised Center
    Design Style: Traditional
    Paintable: Yes; compatible with most suitable paints
    Installation Method: Drop-in suspended ceiling grid
    Standard Grid Compatibility: 15/16 in. grid system
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Compatible Ceiling Systems: Suspended ceilings / grid systems
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.rhine-valley-faux-tin-coffered-drop-ceiling-tiles-vc02
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit