Publish your products
Elizabethan Shield - Faux Tin Ceiling Tile - #DCT 04

Elizabethan Shield - Faux Tin Ceiling Tile - #DCT 04

Elizabethan Shield DCT 04 – Decorative PVC Ceiling & Wall Panel, 24 x 24 in.

Elizabethan Shield DCT 04 is an ornamental PVC panel characterized by a structured central lattice framed with scalloped beading and fleur-de-lis detailing. The combination creates a highly defined repeating pattern with influences drawn from traditional European decorative interiors.

The 24 in. pattern is designed to connect visually from panel to panel, creating a continuous architectural treatment across larger surfaces. Its combination of geometric and ornamental elements gives the design enough presence to serve as a prominent ceiling feature while remaining consistent across an entire installation.

In addition to ceiling applications, Elizabethan Shield can be used as a decorative wall treatment or feature panel, giving designers the option to carry the same pattern onto vertical surfaces.

Manufactured from lightweight PVC, the panel captures the detailed appearance of traditional pressed-metal work without the weight, corrosion or metallic acoustic characteristics associated with tin. Panels can be trimmed with scissors on site, making it easier to accommodate perimeter conditions, fixtures and other installation details.

Each panel measures 24 x 24 in. and provides 4 sq. ft. of coverage. A 25-panel package covers approximately 100 sq. ft.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 24 in.
  • Design: Lattice, beaded border and fleur-de-lis detailing
  • Applications: Ceilings, decorative walls and feature surfaces
  • Installation: Direct glue-up
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors

Get in contact with Decorative Ceiling Tiles

Technical specification
  • Unique ref.elizabethan-shield-faux-tin-ceiling-tile-dct-04
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit