Publish your products
Faux Wood Plank Fire Rated Panels for Ceiling - Drop In - #1015

Faux Wood Plank Fire Rated Panels for Ceiling - Drop In - #1015

Faux Wood Plank 1015 – Fire-Rated Drop-In Ceiling Panel, 24 x 24 in.

Faux Wood Plank 1015 brings the visual warmth of a wood-inspired ceiling into the practical format of a modular suspended ceiling system. Designed as a 24 x 24 in. drop-in panel, it provides an alternative to conventional ceiling tiles for interiors where the ceiling is intended to contribute to the overall material palette.

The faux wood treatment creates the character of a plank ceiling while preserving the flexibility of an accessible grid system. Individual panels can be removed when access to services or the ceiling plenum is required, making the design appropriate for spaces where both appearance and ongoing accessibility need to be considered.

Its modular format allows the wood-look treatment to extend across larger ceiling areas without the construction requirements associated with installing individual timber planks. The panel is also fire rated for interior applications where specified fire performance is required.

Each 24 x 24 in. panel covers 4 sq. ft., with 25 panels providing approximately 100 sq. ft. of ceiling coverage.

Product Details

  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Design: Faux wood plank
  • Installation: Drop-in suspended ceiling grid
  • Fire-rated construction
  • Removable panel format provides access above the ceiling
  • Designed for interior suspended ceiling applications

Finish Variation

Wood-look finishes can vary slightly in color and tone between production batches. For installations where finish consistency is important, the complete project quantity and required overage should be ordered together. Reviewing a current sample before final specification is recommended, particularly when coordinating new material with panels from an earlier installation.

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 1015-24x24-25
    UPC: 810099441390
    Product Type: Decorative Faux Wood Plank Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Panel Weight: 1 lb.
    Panel Classification: Designer Panel
    Installation Method: Drop-in suspended ceiling grid
    Compatible Ceiling Systems: Suspended ceilings / grid systems
    Narrow Grid Compatibility: Can be configured for 9/16 in. narrow-grid systems
    Finish Options: Available in multiple wood-look finishes
    Accessories: Grid covers available

    Finish Variation:
    Natural variations in color and tone can occur between manufacturing batches. For installations where a consistent finish is required, the complete project quantity, including appropriate overage, should be ordered from the same production batch whenever possible. Reviewing a current sample before final specification is recommended.

Technical specification
  • Unique ref.faux-wood-plank-fire-rated-panels-for-ceiling-drop-in-1015
  • Product familyCeiling Tiles
  • Product groupRustic Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit