Publish your products
Gaby - Faux Tin Ceiling Tile - #DCT 30

Gaby - Faux Tin Ceiling Tile - #DCT 30

Gaby DCT 30 – Decorative PVC Ceiling Panel, 24 x 24 in.

Gaby DCT 30 is a lightweight decorative ceiling panel designed to provide the character of a traditional pressed-tin ceiling using modern PVC construction. Its 24 x 24 in. modular format creates a repeating architectural ceiling treatment suitable for a range of residential and commercial interiors.

Designed for direct glue-up installation, Gaby can be applied over an appropriate existing ceiling substrate without the weight and installation requirements associated with traditional metal ceiling panels. The PVC construction also eliminates rust and avoids the metallic acoustic qualities that can accompany authentic tin ceilings.

Panels are lightweight and can be trimmed with scissors on site, simplifying perimeter cuts and adjustments around lighting, ventilation and other ceiling fixtures.

Each 24 x 24 in. panel provides 4 sq. ft. of coverage, with a 25-panel package covering approximately 100 sq. ft.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Appearance: Decorative pressed-tin look
  • Installation: Direct glue-up
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Suitable for residential and commercial ceiling applications

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: DCT30-25 Gaby
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 9/16 in.
    Panel Weight: 6 oz.
    Design Style: Traditional
    Finish: Aged White Gold
    Paintable: Yes; compatible with water-based paints
    Installation Method: Direct glue-up using Instant Grab #310 or compatible adhesive
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Ceiling System Compatibility: Can also be used with compatible suspended ceiling / grid systems
    Field Cutting: Panels can be trimmed with scissors
    Accessories: Glue-up accessories and grid covers available

    Project Planning:
    Allow approximately 15% additional material when calculating project quantities to accommodate perimeter cuts, installation waste and future replacement requirements.

    Finish Variation:
    Variations in color and shade can occur between manufacturing batches. For projects where finish consistency is important, the complete project quantity and appropriate overage should be ordered from the same production batch whenever possible.

Technical specification
  • Unique ref.gaby-faux-tin-ceiling-tile-dct-30
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit