Publish your products
Golden Prague - Faux Tin Ceiling Tile - #218

Golden Prague - Faux Tin Ceiling Tile - #218

Golden Prague 218 – Decorative PVC Ceiling & Wall Panel

Golden Prague 218 is an ornamental PVC panel designed for interiors where a detailed, metal-inspired surface is used as an architectural feature. The repeating 24 in. pattern combines decorative relief with a relatively shallow 10 mm profile, creating visible texture without introducing the depth of a heavily coffered ceiling.

Available in metallic-inspired finishes including copper and antique gold, the design responds particularly well to directional and ambient lighting. Highlights across the raised portions of the pattern help define the relief, while the darker recessed areas provide contrast and additional visual depth.

Golden Prague can be used across a full ceiling, incorporated as a feature area, or applied to suitable vertical surfaces as a decorative wall treatment. Its ornamental character makes it particularly relevant to hospitality, restaurant, retail, gallery and other commercial interiors where ceilings and walls contribute to the overall design concept.

Manufactured from lightweight PVC, the panel provides the appearance and detailing associated with decorative pressed metal without the weight, corrosion or metallic acoustic characteristics of traditional tin.

The panel can be installed directly over an appropriate flat substrate using adhesive or incorporated into a compatible suspended ceiling grid. Its 24 in. pattern accommodates both 24 x 24 in. and 24 x 48 in. ceiling configurations. Panels can be trimmed with scissors for perimeter cuts and other field adjustments.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 10 mm (0.39 in.)
  • Applications: Ceilings and decorative wall surfaces
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Available finishes include copper and antique gold
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 218 Golden Prague
    Product Type: Decorative Ceiling & Wall Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Compatible Grid Configuration: 24 x 24 in. and 24 x 48 in.
    Coverage: 4 sq. ft. per 24 x 24 in. panel; 8 sq. ft. per 24 x 48 in. configuration
    Pattern Repeat: 24 in.
    Relief Depth: 10 mm (0.39 in.)
    Panel Weight: 6–12 oz.
    Design Style: Traditional / Ornamental
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Applications: Ceilings and decorative wall surfaces
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where visual consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.golden-prague-faux-tin-ceiling-tile-218
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit