Publish your products
Gothic Reims - Faux Tin Ceiling Tile - Glue up - #150

Gothic Reims - Faux Tin Ceiling Tile - Glue up - #150

Gothic Reims 150 – Decorative PVC Glue-Up Ceiling Panel, 24 x 24 in.

Gothic Reims 150 is a highly detailed decorative ceiling panel influenced by the layered geometry and ornamental motifs associated with Gothic architecture. Interlocking circles, oval forms and floral detailing create a compact repeating pattern that gives the finished ceiling a rich, continuous texture.

Unlike larger-format designs built around a single 24 in. motif, Gothic Reims uses a 6 in. pattern repeat. This smaller scale distributes the detailing more frequently across the ceiling, making the individual panel boundaries less visually dominant once multiple tiles are installed.

The pattern has a relatively shallow 6 mm (0.24 in.) relief, providing definition through texture, highlight and shadow without creating a deeply projecting ceiling surface. This combination of fine-scale ornament and restrained depth makes the design suitable for both full-ceiling installations and selected architectural feature areas.

Manufactured from lightweight PVC, Gothic Reims provides the appearance of decorative pressed metal without the weight, corrosion or metallic acoustic characteristics associated with traditional tin ceilings.

Each panel measures 24 x 24 in. and is intended for direct glue-up installation over an appropriate substrate. The PVC material can be trimmed with scissors on site to accommodate perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 6 in.
  • Design depth: 6 mm (0.24 in.)
  • Design character: Gothic-inspired geometric and floral ornament
  • Installation: Direct glue-up
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 150-25 Gothic Reims
    Product Type: Decorative Glue-Up Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 6 in.
    Relief Depth: 6 mm (0.24 in.)
    Panel Weight: 6 oz.
    Design Style: Traditional / Gothic-Inspired
    Paintable: Yes; compatible with water-based paints
    Installation Method: Direct glue-up using Instant Grab #310 or compatible adhesive
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up installation accessories available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.gothic-reims-faux-tin-ceiling-tile-glue-up-150
  • Product familyCeiling Tiles
  • Product groupRomantic Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit