Publish your products
Hammered Faux Tin Ceiling Tile / Filler - #F07

Hammered Faux Tin Ceiling Tile / Filler - #F07

Hammered F07 – Faux Tin PVC Ceiling & Filler Panel, 24 x 24 in.

Hammered F07 is a lightly textured PVC ceiling panel designed for use either as a standalone ceiling treatment or as a coordinating filler panel alongside more decorative ceiling patterns. Its subtle hammered surface introduces texture and variation while maintaining a relatively restrained appearance.

With a shallow 3 mm profile, F07 is particularly useful where designers want to transition between more detailed decorative panels, complete perimeter areas, or introduce a metal-inspired texture without using a heavily embossed pattern. Across larger installations, the hammered finish creates a consistent surface that responds subtly to changes in ambient and directional lighting.

The panel is manufactured from lightweight PVC, providing the visual character of hammered metal without the weight, corrosion or metallic acoustic characteristics associated with traditional tin.

Each panel measures 24 x 24 in. and is designed for installation in a compatible suspended ceiling grid. The lightweight material can be trimmed with scissors on site, allowing panels to be adjusted for perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 24 in.
  • Design depth: 3 mm
  • Surface: Hammered metal-inspired texture
  • Applications: Full ceiling installations, filler areas and coordinating perimeter panels
  • Installation: Suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative hammered-tin appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: F07-25 Hammered
    Product Type: Decorative Ceiling / Filler Panel
    Material: PVC
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 3 mm
    Panel Weight: 6 oz.
    Design Style: Modern
    Surface: Hammered metal-inspired texture
    Application Type: Decorative ceiling panel / coordinating filler panel
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.hammered-faux-tin-ceiling-tile-filler-f07
  • Product familyCeiling Tiles
  • Product groupVintage Retro Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit