Publish your products
Helena - Faux Tin Ceiling Tile - #337

Helena - Faux Tin Ceiling Tile - #337

Helena 337 – Decorative PVC Ceiling Panel

Helena 337 is a versatile decorative PVC ceiling panel designed for both direct glue-up and suspended ceiling applications. Its 24 in. repeating pattern has a shallow 4.5 mm (0.17 in.) relief, adding texture and definition to the ceiling without creating a heavily projected or coffered surface.

The relatively low-profile design makes Helena suitable for spaces where decorative detail is desired while maintaining a more restrained ceiling plane. The pattern can be used across residential interiors as well as hospitality, retail, restaurant and other commercial environments.

Helena can be installed directly over an appropriate flat substrate or incorporated into a compatible suspended ceiling grid. The pattern accommodates both 24 x 24 in. and 24 x 48 in. grid configurations, providing flexibility across different ceiling layouts.

Manufactured from lightweight PVC, the panel creates the appearance of decorative pressed metal without the weight, corrosion or metallic acoustic characteristics associated with traditional tin. Panels can be trimmed with scissors on site to accommodate perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 4.5 mm (0.17 in.)
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Suitable for residential and commercial applications
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 337 Helena
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Compatible Grid Configuration: 24 x 24 in. and 24 x 48 in.
    Coverage: 4 sq. ft. per 24 x 24 in. panel; 8 sq. ft. per 24 x 48 in. configuration
    Pattern Repeat: 24 in.
    Relief Depth: 4.5 mm (0.17 in.)
    Panel Weight: 6–12 oz.
    Design Style: Traditional
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.helena-faux-tin-ceiling-tile-337
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit