Publish your products
Laurel Wreath - Faux Tin Ceiling Tile - #210

Laurel Wreath - Faux Tin Ceiling Tile - #210

Laurel Wreath 210 – Decorative PVC Ceiling Panel

Laurel Wreath 210 is a decorative PVC ceiling panel with a pronounced three-dimensional profile designed to give the ceiling greater architectural depth and visual definition. Its 24 in. repeating pattern and 20 mm (0.79 in.) relief create noticeable changes in highlight and shadow across the installed surface.

The panel can be specified for either direct glue-up or suspended ceiling applications, providing flexibility for renovation work as well as new ceiling systems. Its pattern accommodates both 24 x 24 in. and 24 x 48 in. ceiling configurations.

The deeper relief makes Laurel Wreath particularly suitable for interiors where the ceiling is intended to play a visible role in the overall design rather than function simply as a neutral overhead surface. It can be used in residential settings as well as hospitality, restaurant, retail and other commercial interiors.

Manufactured from lightweight PVC, the panel provides the decorative character associated with pressed-metal ceilings without the weight, corrosion or metallic acoustic qualities of traditional tin. The material can be trimmed with scissors on site, simplifying perimeter cuts and adjustments around lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 20 mm (0.79 in.)
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Suitable for residential and commercial applications
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 210-25 Laurel Wreath
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 20 mm (0.79 in.)
    Panel Weight: 6–12 oz.
    Design Style: Traditional
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.laurel-wreath-faux-tin-ceiling-tile-210
  • Product familyCeiling Tiles
  • Product groupRoman Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit