Publish your products
Lover's Knot - Faux Tin Ceiling Tile - Glue up - #231

Lover's Knot - Faux Tin Ceiling Tile - Glue up - #231

Lover's Knot 231 – Decorative PVC Glue-Up Ceiling Panel, 24 x 24 in.

Lover's Knot 231 is a decorative PVC ceiling panel featuring a compact repeating pattern designed to create a detailed, continuous surface across the finished ceiling.

The design uses a 12 in. pattern repeat within each 24 x 24 in. panel, allowing the motif to occur multiple times across the ceiling rather than centering the composition around a single large-scale element. This smaller repeat creates a denser visual rhythm and helps the pattern carry naturally from one panel to the next.

With an 8 mm (0.31 in.) relief, Lover's Knot provides enough depth to define the pattern through highlight and shadow while maintaining a relatively moderate profile against the ceiling plane. It can be used across an entire ceiling or incorporated into selected areas where a more detailed decorative treatment is desired.

Manufactured from lightweight PVC, the panel provides the visual character associated with decorative pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin.

Each panel measures 24 x 24 in. and is designed for direct glue-up installation over an appropriate substrate. Panels can be trimmed with scissors on site to accommodate perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 12 in.
  • Design depth: 8 mm (0.31 in.)
  • Installation: Direct glue-up
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Technical specification
  • Unique ref.lovers-knot-faux-tin-ceiling-tile-glue-up-231
  • Product familyCeiling Tiles
  • Product groupRomantic Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit