Publish your products
Milan - Faux Tin Ceiling Tile - #DCT 10

Milan - Faux Tin Ceiling Tile - #DCT 10

Milan DCT 10 – Decorative PVC Ceiling Panel, 24 x 24 in.

Milan DCT 10 is an ornamental PVC ceiling panel with a layered pattern influenced by Mediterranean and Greek Revival design. The composition combines floral, geometric and scrollwork elements within a structured 24 x 24 in. format.

A floral rosette forms the center of the panel, with four curved petal-like forms arranged around a circular medallion. This central motif is enclosed by a raised square frame with fine beaded detailing, while decorative scrollwork extends into the surrounding field.

Smaller geometric medallions positioned at the corners introduce a contrasting starburst or compass-like form. Arabesque flourishes connect the central and perimeter elements, creating a balanced pattern that reads continuously when repeated across a larger ceiling.

The combination of curved ornament and defined geometric borders gives Milan a strong architectural presence without relying on a single oversized motif. It is particularly suited to traditional, Mediterranean and classically influenced interiors, as well as hospitality, restaurant, retail and residential spaces where the ceiling is intended to become part of the overall design.

Manufactured from lightweight PVC, Milan provides the detailed appearance of decorative pressed metal without the weight or corrosion associated with traditional tin. The material is resistant to moisture, mildew and rust and can be trimmed with scissors on site for perimeter conditions and ceiling fixtures.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Design style: Mediterranean / Greek Revival
  • Design: Central floral rosette, beaded geometric border, scrollwork and corner medallions
  • Installation: Direct glue-up
  • Lightweight construction
  • Moisture and mildew resistant
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: DCT10-25 Milan
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 3/16 in.
    Panel Weight: 6 oz.
    Design Style: Mediterranean / Greek Revival
    Design Character: Floral rosette, beaded geometric border, ornamental scrollwork and corner medallions
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or compatible suspended ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes
    Moisture Resistance: PVC construction is resistant to moisture and mildew
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Project Planning:
    Allow approximately 15% additional material when calculating project quantities to accommodate perimeter cuts, installation waste and future replacement requirements.

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, the complete project quantity and appropriate overage should be ordered from the same production batch whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.milan-faux-tin-ceiling-tile-dct-10
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit