Publish your products
Modern Fleur de Lis - Faux Tin Ceiling Tile - #336

Modern Fleur de Lis - Faux Tin Ceiling Tile - #336

Modern Fleur de Lis 336 – Decorative PVC Ceiling Panel, 24 x 24 in.

Modern Fleur de Lis 336 is a decorative PVC ceiling panel built around a repeating interpretation of the classic fleur-de-lis motif. The traditional symbol is arranged within a compact pattern, giving the design an ornamental character while maintaining a structured, repeating geometry across the ceiling.

A 12 in. pattern repeat places multiple design elements within each 24 x 24 in. panel. When installed across a larger area, this smaller-scale repeat creates a denser visual rhythm than ceiling panels based on a single 24 in. motif and helps establish a continuous patterned surface.

The 13 mm (0.51 in.) relief gives the design noticeable depth, allowing the raised elements to create defined highlights and shadows as lighting conditions change. This combination of a smaller pattern and deeper profile makes Modern Fleur de Lis suitable for interiors where decorative ceiling detail is intended to remain clearly visible from below.

The panel can be installed directly over an appropriate flat substrate using adhesive or incorporated into a compatible suspended ceiling grid, providing flexibility for both renovation and new ceiling applications.

Manufactured from lightweight PVC, Modern Fleur de Lis provides the appearance of decorative pressed metal without the weight, corrosion or metallic acoustic characteristics of traditional tin. Panels can be trimmed with scissors on site for perimeter conditions and adjustments around ceiling fixtures.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 12 in.
  • Design depth: 13 mm (0.51 in.)
  • Design: Repeating fleur-de-lis motif
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 336-25 Modern Fleur de Lis
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 12 in.
    Relief Depth: 13 mm (0.51 in.)
    Panel Weight: 6 oz.
    Design Style: Traditional
    Design Character: Repeating fleur-de-lis motif
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.modern-fleur-de-lis-faux-tin-ceiling-tile-336
  • Product familyCeiling Tiles
  • Product groupTraditional Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit