Publish your products
Rose Window - Faux Tin Ceiling Tile - #238

Rose Window - Faux Tin Ceiling Tile - #238

Rose Window 238 – Decorative PVC Ceiling Panel, 24 x 24 in.

Rose Window 238 is an ornamental PVC ceiling panel that combines floral geometry with Gothic-inspired architectural detailing. Its composition is organized around a central rosette and a series of radiating forms, creating a symmetrical pattern reminiscent of the tracery found in traditional rose windows.

Twenty elongated, petal-like arches extend outward from the center, with fine linear textures adding definition between the individual elements. Concentric circular borders frame the central composition, while scrollwork positioned at each corner provides a softer transition toward the edges of the panel. A lightly textured background adds further contrast to the raised ornament.

The full design is contained within a 24 in. repeat, allowing each panel to form part of a continuous geometric arrangement across the ceiling. At 10 mm (0.39 in.) deep, the relief is pronounced enough to create visible highlights and shadows while maintaining a moderate overall profile.

The combination of radial geometry, floral motifs and traditional ornament makes Rose Window suitable for classical, Gothic-inspired and eclectic interiors, as well as hospitality, restaurant, retail and residential spaces where the ceiling is intended to become an architectural feature.

Manufactured from lightweight PVC, the panel provides the detailed appearance associated with decorative pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin.

Rose Window can be installed directly over an appropriate flat substrate or incorporated into a compatible suspended ceiling grid. Panels can be trimmed with scissors on site to accommodate perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 24 in.
  • Design depth: 10 mm (0.39 in.)
  • Design character: Central rosette with radial floral geometry, arched detailing and corner scrollwork
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 238-25 Rose Window
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 10 mm (0.39 in.)
    Panel Weight: 6 oz.
    Design Style: Traditional / Gothic-Inspired
    Design Character: Central rosette with radial floral geometry, arched detailing and corner scrollwork
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.rose-window-faux-tin-ceiling-tile-238
  • Product familyCeiling Tiles
  • Product groupRomantic Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit