Publish your products
Washington Square - Faux Tin Ceiling Tile - #DCT 05

Washington Square - Faux Tin Ceiling Tile - #DCT 05

Washington Square DCT 05 – Decorative PVC Ceiling Panel, 24 x 24 in.

Washington Square DCT 05 is a decorative PVC ceiling panel designed to introduce dimensional detail to interior ceiling surfaces while maintaining the practical advantages of lightweight PVC construction.

The 24 x 24 in. modular format creates a consistent ceiling layout and provides 4 sq. ft. of coverage per panel. Supplied in packs of 25, each package provides approximately 100 sq. ft. of total coverage.

Designed for direct glue-up installation, Washington Square can be applied over an appropriate flat substrate without requiring the weight or installation methods associated with traditional pressed-metal ceiling materials.

The lightweight PVC construction simplifies handling during installation and will not rust. Panels can also be trimmed with scissors on site, allowing installers to make perimeter cuts and accommodate lighting, ventilation and other ceiling elements.

The finished surface provides the visual character associated with decorative metal ceiling panels while avoiding the weight, corrosion and metallic acoustic characteristics of traditional tin.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Installation: Direct glue-up
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance
  • Suitable for interior ceiling applications

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: DCT05-25 Washington Square
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 9/16 in.
    Panel Weight: 6 oz.
    Design Style: Traditional
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or compatible suspended ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Project Planning:
    Allow approximately 15% additional material when calculating project quantities to accommodate perimeter cuts, installation waste and future replacement requirements.

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, the complete project quantity and appropriate overage should be ordered from the same production batch whenever possible.

Technical specification
  • Unique ref.washington-square-faux-tin-ceiling-tile-dct-05
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit