Publish your products
C221 Two-Way ScreenArray® Cinema Loudspeaker
C221 Two-Way ScreenArray® Cinema Loudspeaker
C221 Two-Way ScreenArray® Cinema Loudspeaker

    C221 Two-Way ScreenArray® Cinema Loudspeaker

    Two-Way ScreenArray Cinema Loudspeaker

    The C221 Two-Way ScreenArray® Cinema Loudspeaker combines JBL’s latest technological advances with a compact footprint and accessible price point, making it easy to upgrade the sonic experience in your small or mid-sized cinema. Featuring patent-pending Dual Dissimilar Arraying and Acoustic Aperture Technology, the C221 provides remarkably uniform coverage and smooth, accurate sound reproduction for every member of your audience. The C221 has a depth of 12”, making it perfect for small and medium multiplexes with space constraints. And since the C221 uses the same driver technology trusted by top movie studios around the world, your audience will enjoy a more captivating, authentic experience from every seat in the house—just like the creators intended

    FEATURES

    • Next-generation two-way ScreenArray® design for maximum output, improved coverage and minimum distortion
    • Patent-pending Dual Dissimilar Arraying Technology creates coverage pattern for raked seating areas, and extends HF output power and pattern control a full octave in both spectrum extremes
    • Patent-pending Acoustic Aperture Technology delivers improved drivers for lower distortion and higher sensitivity, plus enhanced mid-range performance for a smooth crossover transition
    • 12" footprint saves space without sacrificing performance
    • Designed for small and medium sized cinemas with a maximum throw distance of 15m (49.20ft)

    Keywords: Harman

    Specification
    • SPECIFICATIONS

      Frequency Response (-3dB) 77Hz - 18kHz
      Frequency Response (-6dB) 58kHz - 20kHz
      Frequency Response (-10dB) 44Hz - 20kHz
      Crossover Frequencies 1700Hz (LF), 2000Hz (HF1), 1700Hz (HF2)
      Free Field Passive Sensitivity 100dB SPL @2.83V
      Calculated Max SPL 125 dB
      Passive Rated Impedance 8Ω
      Minimum Impedance 7Ω @ 167Hz
      Power Handling (2Hr AES Rating) 300W
      Power Handling (100Hr AES Rating) 150W
      LF Sensitivity 100dB SPL @ 2.83V
      HF Sensitivity 100 dB SPL @ 2.83V
      Furthest Seat 15m/49.20ft
      Unit Weight (lbs) 100
      Unit Weight (kg) 45.36
      Dimensions (H x W x D) Inches 35" x 34" x 12"
      Dimensions (H x W x D) Centimeters 88.9 x 85.73 x 30.48

    Technical specification
    • Unique ref.C221-Two-Way-ScreenArray-Cinema-Loudspeaker
    • Product familyCinema Sound
    • Product groupSmall Format
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit