Publique sus productos
MATT ANTHRACITE SHELF  PR-L140/39
Goman

MATT ANTHRACITE SHELF PR-L140/39

Traducido por Google,
Estante de melamina bicapa antracita mate, con soportes, sin agujeros
Especificaciones
  • countertop matt anthracite top without holes with fixed brackets. made of mdf panels with double-layer melamine finishing. panels composed of pressed wood fibers, linked together by synthetic resin-based glues. the fibers are distributed evenly and compactly over the entire thickness of the panel, which is therefore endowed with great dimensional stability and homogeneity. the panel is superficially coated with a cellulose-based decorative film impregnated with melamine resin. the hot pressing of the decorative film on the mdf panels determines its "ennobling". the melamine contained in the film melts and penetrates into the MDF support, forming a completely homogeneous surface layer, resistant to burns, chemical reagents, abrasion and alteration of colors. dimensions 1400 (l) x 500 (p) x 40 (h) mm. Goman type code PR-L140/39.
Especificaciones técnicas
  • ReferenciaPR-L140-39
  • Familia de productoWash basins
  • Grupo de productosTOP
  • TipoObjeto (objeto simple)
  • Día de publicación2019-10-23
  • Número de edición1
Información relacionada
  • Material principalMadera
  • Material secundarioMadera
  • Diseñado enItalia
  • Fabricado enItalia
Clasificación
  • Categoría BIMobjectSanitarios - Accesorios para baño
  • Clasificación IFC Accesorio específico
  • Nombre UNSPSCSanitary ware
  • Código UNSPSC301815