Publique sus productos
Fastlane Intelligate
Archivados

Fastlane Intelligate

The Fastlane Intelligate is the original infrared monitored, dual pedestal, bi-directional motorised access gate with dual glass swing barriers, that allows suitable passage for all people, including wheelchair users and people with reduced mobility as well as facilitating the movement of packages into a building. The Intelligate is designed for lower throughput and as a complimentary addition to a Fastlane installation. The Intelligate can either be controlled via an access control card reader system, push button, remotely by a guard or from the reception, depending on preferences. The enclosure is finished using 304 brushed stainless steel.
Especificaciones técnicas
  • Referenciaintelligate
  • Familia de productoTurnstiles
  • Grupo de productosIntelligate
  • TipoObjeto (objeto simple)
  • Día de publicación2017-06-13
  • Número de edición1
  • Altura (mm)970
  • Ancho (mm)162
  • Profundidad (mm)162
Información relacionada
  • Material principalAcero Inoxidable
  • Material secundarioVidrio
  • Diseñado enReino Unido
  • Fabricado enReino Unido
  • Peso Neto (kg)20
Clasificación
  • Categoría BIMobjectPuertas - Seguridad
  • Clasificación IFC Puerta
  • Nombre UNSPSCGate barrier systems
  • Código UNSPSC46161510
  • Código Uniclass 2015Pr_30_59_34
  • Descripción Uniclass 2015Gates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TítuloTurnstiles
  • Número OmniClass23-29 13 23
  • Título OmniClass Access Control Turnstiles