Publique sus productos
STRATOS Paper towel dispenser STRX600E
STRATOS Paper towel dispenser STRX600E
    Archivados

    STRATOS Paper towel dispenser STRX600E

    Paper towel dispenser for recessed mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, inspection window on front, loading capacity 300 - 400 pcs. of paper depending on convolution, includes stainless steel screws and dowels. Dimensions 327 x 632 x 147 mm (W x H x D)
    Especificaciones
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      147.00 mm
      Overall height      632.00 mm
      Overall width      327.00 mm
      Type of mounting      Recessed mounting
      Filling quantity      400.00000
      Filling quantity uom      Towels
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Paper towel
      Type of operation      Manual operation
      Surface finish      Satin finished

    Especificaciones técnicas
    • Referencia2000057207
    • Familia de productoAccessories
    • Grupo de productosPaper towel dispensers
    • TipoObjeto (objeto simple)
    • Día de publicación2021-07-28
    • Número de edición1
    • Altura (mm)632
    • Ancho (mm)327
    • Profundidad (mm)147
    Información relacionada
    • Material principalAcero Inoxidable
    • Diseñado enEmiratos Árabes Unidos
    • Fabricado enEmiratos Árabes Unidos
    • Peso Neto (kg)6.68
    Clasificación
    • Categoría BIMobjectSanitarios - Dispensadores
    • Código Uniclass 2015Pr_40_70_22_62
    • Descripción Uniclass 2015Paper towel dispensers