Publier vos produits
Rapid Automatic fold up door E13
Rapid Automatic fold up door E13
Rapid Automatic fold up door E13
Rapid Automatic fold up door E13
Rapid Automatic fold up door E13

    Rapid Automatic fold up door E13

    Traduit par Google,

    Grandes dimensions. Porte pliante rapide adaptée aux bâtiments industriels.


    Spécification
    • Application: inside/inside, inside/outsideC Pillars: variable section, in press-bending plate in galvanised steelCrossbeam: made with a steel tube and closed under a press-bending plate cover.Curtain: self-extinguishing PVC class II, high resistance for weight and texture, PVC rubbed, stiffened by metal tubes.Anti-raising: system composed by two security photocells that block the door in case the raising belts accidentally hook one person or one object. Norm UNI EN 13241-1.Windows: windows or visibility stripesOptional: slatted curtain, sound-absorbing curtain

      Opening systemsMetal detector: automatic opening command with magnetic loops metal mass sensorRadar: opening command for industrial doors. It detects both people and vehicles on surfaces from 1 to 20 square meters, adjustable according to need.Remote control: transmitter-operating range from 80 to 100 meters.

      Security systemsThe passage control is managed and controlled in safety through two photocells. Mobile protection device on the closing edge consisting of a sensitive resistive strip that in case of contact transmits via radio with the control unit. In case of accidental impact, it determines the arrest and the immediate reopening as required by the Norm UNI EN 13241-1.

      Motor controlNominal installation tension 400V / 3+T - Frequency 50 Hz – Motor power from 0,75 to 1,1 kW - Gear motor with perpendicular axle to the crossbeam. Two motors if requested by the dimensions.

      Technical detailsOpening/closing speed 0,4 m/s – Resistance to the cloth tears 3000 N/5cm – Max. dimensions 8000X8000 mm - Max. Strength on primary edge UNI EN 13241-1 - Doors according to the Norm UNI EN 13241-1 - Resistence to pressure difference CL 2

    Spécifications techniques
    • Réference unique.e13
    • TypeObjet (objet simple)
    • Date de publication2026-03-06
    • Numéro d'édition1
    En rapport
    • Conçu enItalie
    • Fabriqué enItalie
    Classification
    • BIMobject CatégoriePortes - Portes industrielles

    Disponibilité de la région

    L'Europe Asie Afrique Amérique du Sud Océanie