Publicar produtos
Balancing valve
Balancing valve
Balancing valve
    Altech
    Arquivado

    Balancing valve

    This product is only available for the Swedish market. Altech Flow Balancing valve can be used for the adjustment of heating, cooling, solar and heat pump systems, both for residential and commercial installations. It has several installation options as well as a thorough flow setting and shutdown function, including rotatable flow scale with indication of the current flow. Available with female thread or compression fitting.
    Especificação
    • This product is only available for the Swedish market. Dimensions: DN20-DN50 Connection type: Compression fitting or female thread
    Especificações técnicas
    • Ref.ª únicaInjusteringsventiler
    • Familia de productoValves
    • Grupo de produtosBalancing valves
    • TipoDocumentação (indicativo)
    • Data de publicação2016-08-09
    • Número de edição1
    Relacionado
    • Material principalLatão
    • Concebido emGermany
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectCanalização - Válvulas
    • Classificação IFCVálvula
    • Nome UNSPSCValves
    • Código UNSPSC401416
    • Número OmniClass23-27 31 13
    • Título OmniclassBalancing Valves