Publicar produtos
Pump chambers 600
Pump chambers 600
    Altech
    Arquivado

    Pump chambers 600

    This product is only available for the Swedish market. The Altech Pump chamber 600 is made of PP (polypropylene) and has a sturdy and lid that is attached with 4 screws. The well is equipped with a single G32 outlet for the outlet, making it easy to connect a pump and connect the well with PEM hose. The chamber is equipped with a lifting rod, which facilitates lifting the pump when cleaning. The chamber is 2 meters high, but can be increased 1 000 mm with a sleeve coupling. The well can be cut to a height of 1 400 mm. The pump chamber is delivered without pre-drilled inlet, which allows you to choose the desired height of the inlet.
    Especificação
    • This product is only available for the Swedish market.
    Especificações técnicas
    • Ref.ª únicaPumpbrunnar_600
    • Familia de productoChambers
    • Grupo de produtosPump chambers
    • TipoDocumentação (indicativo)
    • Data de publicação2016-08-09
    • Número de edição1
    Relacionado
    • Material principalPolipropileno
    • Concebido emSweden
    Classificação
    • Categoria BIMobjectCanalização - Canalização
    • Classificação IFCObjeto
    • Uniclass 2015 CódigoAc_10_40_67
    • Uniclass 2015 DescriçãoPlumbing