Publicar produtos
Geberit Pluvia roof outlet 12 l with clamping ring for plastic membranes
Geberit
Arquivado

Geberit Pluvia roof outlet 12 l with clamping ring for plastic membranes

Geberit has been setting standards for roof drainage for decades with the Geberit Pluvia negative pressure system. The special construction of the Geberit Pluvia roof outlet ensures that the feed pipes and discharge stacks will fill rapidly and without air pockets when it rains. A closed water column forms in the pipes which generates negative pressure in the piping system and causes the water to be suctioned off as a result. The discharge velocity and capacity increases considerably in comparison with conventional outlets, despite the smaller pipe dimensions. The high flow velocity of the water improves the self-cleaning forces and minimises the danger of blockages in the pipes.
Especificações técnicas
  • Ref.ª única359003001
  • Familia de productoRoof drainage systems
  • Grupo de produtosPluvia
  • TipoObject (objeto único)
  • Data de publicação2014-03-27
  • Número de edição1
Relacionado
  • Material principalMetal
  • Material secundárioPlástico
  • Concebido emSwitzerland
  • Fabricado emSwitzerland
Classificação
  • Categoria BIMobjectCanalização - Drenagem
  • Classificação IFCElemento de Tubo
  • Nome UNSPSCRoofing drains
  • Código UNSPSC30151605