Publicar produtos
STRATOS Toilet brush holder STRX687
STRATOS Toilet brush holder STRX687
    Arquivado

    STRATOS Toilet brush holder STRX687

    Toilet brush holder for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, white nylon brush with flushing rim cleaner, withdrawal opening either left or right, depending on mounting, removable plastic drop tray, includes stainless steel screws and dowels. Dimensions 110 x 230 x 110 mm (W x H x D)
    Especificação
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      110.00 mm
      Overall height      230.00 mm
      Overall width      110.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)
      Brush colour      White
      Type of brush      Nylon

    Especificações técnicas
    • Ref.ª única2000057403
    • Familia de productoAccessories
    • Grupo de produtosToilet brush holders
    • TipoObject (objeto único)
    • Data de publicação2019-07-25
    • Número de edição1
    • Altura (mm)230
    • Largura (mm)110
    • Profundidade (mm)110
    Relacionado
    • Material principalAço inox
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)0.9
    Classificação
    • Categoria BIMobjectSanitários - Acessórios de casa de banho
    • Uniclass 2015 CódigoPr_40_20_76_86
    • Uniclass 2015 DescriçãoToilet brush holders