Publicar produtos
EXOS. toilet brush holder EXOS687X
EXOS. toilet brush holder EXOS687X
    Arquivado

    EXOS. toilet brush holder EXOS687X

    Toilet brush holder for wall mounting, stainless steel with satin finish and InoxPlus surface refinement, material thickness 1.5 mm, closed casing to the front, brush withdrawal at the right, brush with stainless steel handle and black nylon brush head, removable plastic drip tray, includes mounting materials. Dimensions 110 x 298 x 97 mm (W x H x D)
    Especificação
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      97.00 mm
      Overall height      298.00 mm
      Overall width      110.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)
      Brush colour      Black
      Type of brush      CNS-nylon
      Surface finish      Satin finished

    Especificações técnicas
    • Ref.ª única2030027995
    • Familia de productoAccessories
    • Grupo de produtosToilet brush holders
    • TipoObject (objeto único)
    • Data de publicação2019-07-25
    • Número de edição1
    • Altura (mm)298
    • Largura (mm)110
    • Profundidade (mm)97
    Relacionado
    • Material principalAço inox
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)1.07
    Classificação
    • Categoria BIMobjectSanitários - Acessórios de casa de banho
    • Uniclass 2015 CódigoPr_40_20_76_86
    • Uniclass 2015 DescriçãoToilet brush holders