Publicar produtos
LVC Model MEGATRON-270-LF - Seventy Series, Complete Water Temperature Control Station
Arquivado

LVC Model MEGATRON-270-LF - Seventy Series, Complete Water Temperature Control Station

>Minimum Flow = 0.5 gpm - Maximum Flow = 12 gpm >270-LF Thermostatic Mixing Valve >1/2" Recirculation Manifold Piping, Gauges & Ball Valve >Recirculation Pump with Aqua-stat Control >Pre-Piped & Mounted on Strut >Approvals: ASSE 1070 >Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicamegatron-270-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosMegatron - Seventy Series Water Temperature Control Station
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas