Publicar produtos
LVC Model MEGATRON-5NB-LF - Next Generation, Complete Water Temperature Control Station
Arquivado

LVC Model MEGATRON-5NB-LF - Next Generation, Complete Water Temperature Control Station

>Minimum Flow = 1 gpm - Maximum Flow = 165 gpm >TM-1520-LF-DT-RF Mixing Valve - 1-1/4" Inlets & 1-1/2" Outlet >1" Recirculation Manifold Piping, Dial Thermometer & Ball Valve >Recirculation Pump with Aqua-stat Control >GFCI Single, Electrical Outlet with On/Off Switch >Approvals: ASSE 1070, CSA B125.3-12 >Strut Mounted - Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicamegatron-5nb-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosMegatron - Next Generation Water Temperature Control Station
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas