Publicar produtos
LVC Model MEGATRON-XL82-LF-BDT - XL Series, Complete Water Temperature Control Station
Arquivado

LVC Model MEGATRON-XL82-LF-BDT - XL Series, Complete Water Temperature Control Station

>Minimum Flow = 1 gpm - Maximum Flow = 61 gpm >XL-82-LF-DT-RF Thermostatic Mixing Valve >1" Inlets & 1-1/4" Outlet - 3/4" Recirc Manifold Piping >Recirculation Pump with Aqua-Stat Control >GFCI Single, Electrical Outlet with On/Off Switch >Approvals: ASSE 1017 >Strut Mounted - Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicamegatron-xl-82-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosMegatron - XL Series Water Temperature Control Station
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas