Publicar produtos
LVC Model - TA-300-LF - Emergency Mixing Valve for  a Single Eye/Face Wash
Arquivado

LVC Model - TA-300-LF - Emergency Mixing Valve for a Single Eye/Face Wash

>Minimum Flow = 2 gpm - Maximum = 9 gpm >Bi-Metal Thermostatic Element w/ 10 Year Warranty >1/2" Inlets with Union Angle Check Stops >1/2" Outlet with Dial Thermometer - Locking Regulator >Internal 4 gpm Cold Water By-Pass @ 30 PSID >Approvals: ASSE 1071 >Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicata-300-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosEmergency Mixing Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas