Publicar produtos
LVC Model - TM-5100-LF - Emergency Mixing Valve for Master Distribution Supply
Arquivado

LVC Model - TM-5100-LF - Emergency Mixing Valve for Master Distribution Supply

>Minimum Flow = 3 gpm - Maximum = 126 gpm >Bi-Metal Thermostat w/ 10 Year Warranty >1-1/4" Inlets with Union Angle Check Stops >1-1/2" Outlet with Dial Thermometer - Locking Regulator >Internal 40 GPM Cold Water By-Pass @ 30 PSID >Eco-Mix Certified Lead Free Construction >Mounted in stainless steel cabinet with hinged door and cylinder lock
Especificações técnicas
  • Ref.ª únicatm-5100-lf-ststl-exp
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosEmergency Mixing Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas