Publicar produtos
LVC Model - TM-800-LF - Emergency Mixing Valve for a Multiple Drench Showers
Arquivado

LVC Model - TM-800-LF - Emergency Mixing Valve for a Multiple Drench Showers

>Minimum Flow = 3 gpm - Maximum = 56 gpm >Bi-Metal Thermostat w/ 10 Year Warranty >1" Inlets with Union Angle Check Stops >1-1/4" Outlet with Dial Thermometer - Locking Regulator >Internal 20 GPM Cold Water By-Pass @ 30 PSID >Approvals: ASSE 1071 >Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicatm-800-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosEmergency Mixing Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas