Publicar produtos
LVC Model XL-200-2PS-LF - XL Series, High Capacity, Master Mixing Valve featuring a Wax Element
Arquivado

LVC Model XL-200-2PS-LF - XL Series, High Capacity, Master Mixing Valve featuring a Wax Element

>Minimum Flow = 10 gpm - Maximum Flow = 416 gpm >Two - XL-200-LF-BDT-RF Thermostatic Mixing Valves >Pre-Piped into 3" Inlet x 3" Outlet Manifold >Ball Valve Shut-offs on each XL-200 Valve Outlet >Dial Thermometer on Common Outlet >Entire Assembly is Mounted on Strut >Eco-Mix Certified Lead Free Construction
Especificações técnicas
  • Ref.ª únicaxl-200-2ps-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosXL Series, High Capacity Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas