Publicar produtos
X Beam Direct
Arquivado

X Beam Direct

  • Continuous lensing standard –runs up to 200’
  • Extruded aluminum single piece housing
  • 4’ and 8’ individual units, or continuous rows
  • Straight runs with proprietary joiner design
  • Efficacy up to 125 lm/W
  • Soft diffuse direct lighting
  • Textured powder coat or clear anodize finish
  • Premium machined end caps available
  • Approved for dry and damp locations
  • 0-10v dimming is standard
  • Dim to 1% of output current is standard
Especificações técnicas
  • Ref.ª únicax-beam-direct
  • Familia de productoBeam Series Lighting
  • Grupo de produtosX Beam
  • TipoObject (objeto único)
  • Data de publicação2022-04-29
  • Número de edição1
Relacionado
  • Material principalExtruded Aluminum
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectIluminação - Luzes lineares