Publicar produtos
Y-type Strainer - W-YG41-25C
Watts

Y-type Strainer - W-YG41-25C

3.6 de 5 estrelas3.6(5 avaliações)
Traduzido por Google,

Função: Retirar as impurezas do meio para garantir o uso normal das válvulas e equipamentos; Área de aplicação: Petróleo, química, metalurgia, tratamento de água, etc.;

Especificação
  • Features

    • Large capacity for dirt, convenient pollutant discharge
    • Simple construction and convenient cleaning
    • Low resistance

    Available in China ONLY

    Keywords: 600wog, air, assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Especificações técnicas
  • Ref.ª únicaY-type-Strainer-W-YG41-25C
  • Familia de productoPlumbing & Flow Control Solutions
  • Grupo de produtosStrainers
  • TipoObject (objeto único)
  • Data de publicação2022-08-24
  • Número de edição1
Relacionado
  • Material principalAço Carbono
Classificação
  • Categoria BIMobjectCanalização - Válvulas

Disponibilidade da região

Ásia