IMPERCOAT VAPOR WET - ASPHALT WATERPROOFING SYSTEM
IMPERCOAT VAPOR WET - ASPHALT WATERPROOFING SYSTEM

    IMPERCOAT VAPOR WET - ASPHALT WATERPROOFING SYSTEM

    IMPERCOAT VAPOR WET is a black asphalt paste, formulated from refined bitumens, selected minerals, and synthetic fibers dissolved in very fast evaporating solvents, which provide it with extraordinary adherence, resistance, and elasticity; in addition to total impermeability.

    GUARDQUIM ARENA SÍLICE is ecological silica sand washed and dried in the oven with controlled granulometry. It comes in three types: GUARDQUIM ARENA SÍLICE No. 1, No. 2 and No. 3.

    Specifikim
    • IMPERCOAT VAPOR WET

      • Appeareance: Paste
      • Color: Glossy black
      • Density: 1.15-1.20 g/cc
      • %non-volatile material: 74-76% weight
      • Runoff: 0.6 cm (max.)
      • Dry to the touch: 20-30 min.
      • Full dry: 4-5 hours
      • Flexibility: Does not crack or peel
      • Resistance to saline chamber: 500 hours
      • Does not present any deterioration accelerated weathering 240 cycles: without cracking

      GUARDQUIM ARENA SÍLICE No.2:

      • Appeareance: Grains of sand color
      • Granulometry mesh 20: 0%
      • Granulometry mesh 30: 18%
      • Granulometry mesh 40: 56%
      • Granulometry mesh 50: 20%
      • Granulometry mesh 80: 6%
      • Apparent density: 1.45 +/- 0.10 g/cc
    Specifikime teknike
    • Referencë unikeimpercoat-vapor-wet
    • LlojiMaterial për ndërtim
    • Data e botimit2022-07-25
    • Numri i botimit1
    • Gjatësia (mm)380
    • Gjerësia (mm)285
    • Thellësia (mm)285
    Të ngjashme
    • Materiali kryesorAsphalt
    • Projektuar nëMeksikë
    • Prodhuar nëMeksikë
    • Weight Net (kg)26
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane

    Rajoni i disponueshëm

    North America South America Europe Asia
    Guatemalë
    Ekuador
    Spanjë
    Arabia Saudite
    Honduras
    Kolumbi
    Jemen
    Kanadë
    Peru
    Oman
    Kosta Rika
    Meksikë
    Nikaragua
    Salvador
    Shtetet e Bashkuara