GUARDQUIM 630 AQUA - EPOXI COATING
GUARDQUIM 630 AQUA - EPOXI COATING

    GUARDQUIM 630 AQUA - EPOXI COATING

    GUARDQUIM EPOXI 630 AQUA is an ecological two-component epoxy coating in aqueous dispersion, formulated from the highest quality epoxy resins and chemical products that, when mixed, allow it to adhere perfectly to dry or wet surfaces. It is supplied in a clear or white base that can be pigmented in a wide range of colors.

    Specifikim
      • Appeareance: Viscous liquid
      • Color: white and transparent
      • % Non-volatile material (weight) Component "A": 28 +/- 1%
      • % Non-volatile material (weight) Component "B": 99 +/- 1%
      • Density Component "A": 1.05 - 1.10 g/cc
      • Density Component "B": 1.20 - 1.25 g/cc
      • Pot Life: 1 hour 30 min at 25˚C
      • Mix ratio A/B: 71% / 29% weight for transparent, 82.5% / 17.5% weight for white
      • Stability in the container: 12 months
      • % Solids by volume: White 39-41, Transparent 32-34
    Specifikime teknike
    • Referencë unikeguardquim-epoxi-630-aqua
    • LlojiMaterial për ndërtim
    • Data e botimit2022-07-25
    • Numri i botimit1
    • Gjatësia (mm)350
    • Gjerësia (mm)180
    • Thellësia (mm)180
    Të ngjashme
    • Materiali kryesorEpoxy
    • Weight Net (kg)18.7
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane

    Rajoni i disponueshëm

    North America South America Europe Asia
    Guatemalë
    Ekuador
    Spanjë
    Arabia Saudite
    Honduras
    Kolumbi
    Jemen
    Kanadë
    Peru
    Oman
    Kosta Rika
    Meksikë
    Nikaragua
    Salvador
    Shtetet e Bashkuara