ESPACIOS IMPERPINTA -  WATERPROOFING PAINT
ESPACIOS IMPERPINTA -  WATERPROOFING PAINT

    ESPACIOS IMPERPINTA - WATERPROOFING PAINT

    ESPACIOS IMPERPINTA is a new kind of paint that was developed with the highest technology, achieving an important innovation of maximum smoothness and quality, formulated based on synthetic resins and mineral pigments that give it magnificent covering power and impermeability, flexibility, elasticity, and durability. in continuous exposure to the elements.

    Specifikim
      • Appeareance: Viscous liquid
      • Color: White and colors
      • Finish: Semi-satin
      • % non-volatile material: 61.0 - 63.0%
      • Density: 1.39 - 1.41 g/cc
      • Brookfield viscosity Ag. 6; 10 r.p.m; a 25° C: 12,000 - 14,000
        cps
      • pH: 9.0-9.5
      • Washability: 4,000 6,000 cycles
      • Hegman Fineness: 6-7
      • Dry to the touch at 25° C:8 hours (average)
      • Stability in the container: 24 months
      • Resistance in a saline chamber: 500 hours without changes
      • Weather resistance to 240 cycles: No deterioration
      • Adherence: Good
    Specifikime teknike
    • Referencë unikeespacios-imperpinta
    • LlojiMaterial për ndërtim
    • Data e botimit2022-07-25
    • Numri i botimit1
    • Gjatësia (mm)380
    • Gjerësia (mm)285
    • Thellësia (mm)285
    Të ngjashme
    • Materiali kryesorBojë
    • Projektuar nëMeksikë
    • Prodhuar nëMeksikë
    • Weight Net (kg)26
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet

    Rajoni i disponueshëm

    North America South America Europe Asia
    Guatemalë
    Ekuador
    Spanjë
    Arabia Saudite
    Honduras
    Kolumbi
    Jemen
    Kanadë
    Peru
    Oman
    Kosta Rika
    Meksikë
    Nikaragua
    Salvador
    Shtetet e Bashkuara