Heavy-duty, antistatic, polyurethane floor system with a defined profile Sika® Ucrete® DP10 AS
Sika

Heavy-duty, antistatic, polyurethane floor system with a defined profile Sika® Ucrete® DP10 AS

Sika® Ucrete® DP10 AS is a heavy-duty, antistatic, polyurethane flooring system with a defined profile for slip resistance. It provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® DP10 AS may only be used by experienced professionals.

Sika® Ucrete® DP10 AS is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Defence estates
  • Electronic facilities and data centres

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Electrostatically conductive
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Very good resistance to UV exposure
  • Good yellowing resistance provides long-term colour stability
  • Fast curing
  • Non-tainting after curing
  • Good temperature resistance
Specifikim
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 45 - 50 Conformity to DIN51130: R11 Electrical behaviour: Resistance to earth (EN1081): <10⁶ Ohm Thermal resistance: 6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
Specifikime teknike
  • Referencë unikesika_ucrete_dp10_as
  • Familja e produkteveFlooring
  • Grupi i produktevePU Hybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesor2C Polyurethane
  • Materiali dytësorÇimento
Klasifikimi
  • Kategoria BIMobjectDysheme - Veshje & Mbulesa
  • IFC classificationElement ndërtimi
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 PërshkrimResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings

Rajoni i disponueshëm

Europe Asia Africa South America Oceania North America