เผยแพร่สินค้าของคุณ
Morcemlite® systems - Lightweight concrete screeds
Morcemlite® systems - Lightweight concrete screeds
Morcemlite® systems - Lightweight concrete screeds
Morcemlite® systems - Lightweight concrete screeds
Morcemlite® systems - Lightweight concrete screeds
Morcemlite® systems - Lightweight concrete screeds
Morcemlite® systems - Lightweight concrete screeds
    Grupo Puma

    Morcemlite® systems - Lightweight concrete screeds

    Grupo Puma offers the Morcemlite® Systems, lightweight screed solutions for roofs or slabs, both for non-structural and structural use, enabling lightweight construction without excessively overloading the existing structural elements of the building, which makes them ideal for refurbishment, although they are also interesting for new buildings.

    These systems combine lightweight concrete with expanded clay, bituminous waterproofing solutions from Grupo Puma and, if they are covered with ceramic or stone pieces, adhesives from the Pegoland® range and grouts from the Morcemcolor® range.

    The most common types are:

    ■ Walkable inverted roof

    1.- Resistant substrate

    2.- Morcem®Lite 6

    3.- Imperpuma Emulsion Asphalt

    4.- Imperpuma BM PY4

    5.- Geotextile separating layer

    6.- Thermal insulation (extruded polystyrene) 

    7.- Geotextile separator layer

    8.- Morcem®Lite 6

    9.- Pegoland® Professional Flex C2 TE S1

    10.- Ceramic piece

    11.- MorcemColor® Plus Flexible CG2 A W

    ■ Non-trafficable inverted roofing

    1.- Resistant support

    2.- Morcem®Lite 6

    3.- Imperpuma Asphalt Emulsion

    4.- Imperpuma BM PY4

    5.- Geotextile separating layer

    6.- Thermal insulation (extruded polystyrene) 

    7.- Geotextile separating layer

    8.- Gravel

    ■ Light refurbishment of floor slab with ceramic finish

    1.- Resistant support

    2.- Morcem®Lite 14

    3.- Anti-impact acoustic sheeting

    4.- Morcem®Lite 12

    5.- Pegoland Professional Flex C2 TE S1

    6.- MorcemColor Plus Flexible CG2 A W

    ■Lightweight refurbishment of floor slab with glulam finish

    1.- Resistant support

    2.- Morcem®Lite 14

    3.- Anti-impact acoustic film

    4.- Morcem®Lite 12

    5.- Adesiver Hercules

    6.- Laminated wood

    สเปคสินค้า
    • You can customise the technical specifications of the Morcemlite® systems to best suit the needs of your project by downloading the attached BC3 file.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.morcemlite-systems
    • Product familyMorcemlite Systems
    • กลุ่มผลิตภัณฑ์Morcemlite
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2022-02-28
    • หมายเลขฉบับ2
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักConcrete
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ดาดฟ้าและแผ่นพื้น
    • IFC classificationFloor
    • รหัส ETIMEG000005
    • ชื่อ ETIMSub-floor systems
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30
    • Uniclass 2015 DescriptionRoofs, floor and paving elements
    • CSI MasterFormat 2014 Code09 01 60.91
    • CSI MasterFormat 2014 TitleFlooring Restoration
    • OmniClass Number23-13 35 23 11 11
    • OmniClass TitleConcrete Structural Floor Decks
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction