PPro-Seal™ Natural PP
PPro-Seal™ Natural PP

    PPro-Seal™ Natural PP

    4.8 ud af 5 stjerner4.8(6 anmeldelser)

    PPro-Seal™ Natural PP is a pure, durable and robust product that is easy to use, fast to install and has excellent chemical and corrosion resistance. PPro-Seal™ PP is ideal for use in piping systems where purity is not just required, but essential. To preserve cleanliness and prevent contamination, all PPro-Seal™ pipes, valves and fittings are specially packaged at the point of manufacturer. Like all thermoplastic products, PPro-Seal™ will not rust, pit, scale or corrode. It is not subject to electrolysis, providing years of maintenance-free, leak-free service. It is also very rugged.

    GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

    Specifikation
    • Main Applications:

      • Lab Grade DI water
      • Reverse osmosis systems
      • Life Sciences
      • Chemical process industry
      • Food and Beverage

      Main Advantages:

      • Excellent chemical and corrosion resistance
      • Impact-resistant
      • Simple installation procedure
      • Electrofusion and threaded fittings offering
      • Low installation costs
      • Easy to operate electrofusion machines
    Teknisk specifikation
    • Unik ref.PPro-Seal_Natural
    • ProduktfamilieEngineered Piping System
    • ProduktgruppePPro-Seal Natural PP
    • TypeShowcase (model)
    • Udgivelsesdato2020-08-04
    • Udgavenummer1
    Relateret
    • Materiale primærtPolypropylen
    Klassifikation
    • BIMobject-kategoriVVS - Rør