PVC-C

PVC-C

4.3 ud af 5 stjerner4.3(12 anmeldelser)

The cemented PVC-C System for applications in the temperature range of 0°C to 80°C. This corrosion-resistant system offers durability and maximum safety in aggressive applications. PVC-C is used wherever aggressive media such as lactic acids or acids are transported at high temperatures, e.g., in the chemical, paper and pulp industries, metal treatment or microelectronics production.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Applications up to 80°C

    Main Advantages:

    • Good chemical resistance • Application in the higher temperature range
    • Flame-retardant and self-extinguishing
    • Serves many industrial applications

Teknisk specifikation
  • Unik ref.PVC-C
  • ProduktfamiliePVC-C Industrial Piping System
  • ProduktgruppePipe & Fittings
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtCPVC
Klassifikation
  • BIMobject-kategoriVVS - Rør