SYGEF ECTFE Pipe & FIttings

SYGEF ECTFE Pipe & FIttings

4.4 ud af 5 stjerner4.4(12 anmeldelser)

The ECTFE system is the optimal solution for safe, efficient transport of highly concentrated media under high pressure and temperatures. The extremely good material resistance maximizes the system service life in the application. All SYGEF ECTFE components offer extraordinarily good corrosion and permeation resistance while guaranteeing absolute reliability. Even with highly concentrated media under high process pressures and temperatures, the system boasts the highest chemical resistance with maximized system service life. This helps to minimize costs for service and interruptions. The high-performance raw material allows for use in the temperature range between -75 °C and 130°C.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Chemical Process Industry (CPI)
    • Water Treatment (WT)
    • Microelectronics (ME)

    Main Advantages:

    • Maximum safety thanks to automated IR welding technology
    • Maximum reliability is achieved even with highly concentrated chemicals such as H2SO4
    • Long service life thanks to excellent chemical and temperature resistance
    • High pressure and flow characteristics due to optimum wall thickness ratio to nominal diameter

Teknisk specifikation
  • Unik ref.SYGEF-ECTFE
  • ProduktfamilieECTFE Industrial Piping System
  • ProduktgruppeECTFE
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtEthylene chlorotrifluoroethylene
Klassifikation
  • BIMobject-kategoriVVS - Rør