Veröffentlichen Sie Ihre Produkte
Product image
Kollektionssymbol

Concentric von Centrotherm Eco Systems

InnoFlue® Concentric combines InnoFlue® Single Wall gas vent with a powder-coated metal outer covering, allowing both flue gases and fresh air to flow through one unit. This design reduces installation time and the number of roof or wall penetrations. It meets UL-1738 and ULC-S636 standards and is also zero clearance to combustibles, utilizing durable gaskets for secure connections.

Die Kollektion enthält

28 Produkte